In an Atmel START project,
select DASHBOARD and click on ADD SOFTWARE
COMPONENT:
Add a USART driver by typing USART in the "Filter" field, then add it to
your project by clicking the plus sign, or by double-clicking on the line.
Tip: You can also
look for it in the Drivers list.
You will have it displayed in the SELECTED COMPONENTS view:
You can now complete the addition of the USART driver by clicking on the
Add component(s) button.
The USART driver is added to the application.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.