14.5.1 Channel Strobe

Write bits in this register to create software events.

Refer to the Peripheral Overview section for the available number of Event System channels.

Name: STROBEx
Offset: 0x00
Reset: 0x00
Property: -

Software Events

Bit 76543210 
 STROBE[7:0] 
Access WWWWWWWW 
Reset 00000000 

Bits 7:0 – STROBE[7:0] Channel Strobe

If the strobe (EVSYS.STROBEx) register location is written, each event channel will be inverted for one peripheral clock cycle (i.e., a single event is generated).