14.5.2 Channel n Generator Selection

Each channel can be connected to one event generator. Not all generators can be connected to all channels. Refer to the table below to see which generator sources can be routed onto each channel and the generator value to be written to EVSYS.CHANNELn to achieve this routing. Writing the value 0x00 to EVSYS.CHANNELn turns the channel off.

Name: CHANNEL
Offset: 0x10 + n*0x01 [n=0..7]
Reset: 0x00
Property: -

Bit 76543210 
 GENERATOR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – GENERATOR[7:0] Channel Generator Selection

GENERATORINPUTAsync/SyncCH0CH1CH2CH3CH4CH5CH6CH7
binaryhex
0000_00010x01UPDISyncUPDI
0000_01100x06RTC_OVFAsyncOVF
0000_01110x07RTC_CMPAsyncCMP
0000_10000x08RTC_PIT0AsyncDIV8192DIV512DIV8192DIV512DIV8192DIV512DIV8192DIV512
0000_10010x09RTC_PIT1AsyncDIV4096DIV256DIV4096DIV256DIV4096DIV256DIV4096DIV256
0000_10100x0ARTC_PIT2AsyncDIV2048DIV128DIV2048DIV128DIV2048DIV128DIV2048DIV128
0000_10110x0BRTC_PIT3AsyncDIV1024DIV64DIV1024DIV64DIV1024DIV64DIV1024DIV64
0001_00nn0x10-0x13CCL_LUTnAsyncLUTn
0010_00000x20AC0AsyncOUT
0010_01000x24ADC0SyncRESRDY
0100_0nnn0x40-0x47PORT0_PINnAsyncPORTA_PINnPORTC_PINnPORTE_PINn
0100_1nnn0x48-0x4FPORT1_PINnAsyncPORTB_PINnPORTD_PINnPORTF_PINn
0110_0nnn0x60-0x67USARTnSyncXCK
0110_10000x68SPI0SyncSCK
1000_00000x80TCA0_OVF_LUNFSyncOVF/LUNF
1000_00010x81TCA0_HUNFSyncHUNF
1000_01000x84TCA0_CMP0SyncCMP0
1000_01010x85TCA0_CMP1SyncCMP1
1000_01100x86TCA0_CMP2SyncCMP2
1010_nnn00xA0-0xAETCBnSyncCAPT