12.3.2.1.6 Unified Program and Debug Interface (UPDI) Reset
The Unified Program and Debug Interface (UPDI) contains a separate Reset source used to reset the device during external programming and debugging. The Reset source is accessible only from external debuggers and programmers. More details can be found in the UPDI - Unified Program and Debug Interface section.