12.3.2.1.5 Software Reset
The software Reset makes it possible to issue a system Reset from software. The Reset is
generated by writing a ‘1
’ to the Software Reset Enable (SWRE) bit in
the Software Reset (RSTCTRL.SWRR) register.
The Reset will take place immediately after the bit is written, and the device will be kept in Reset until the Reset sequence is completed.
Note: The time tSWR is approximately 50 ns.