27.5.1 Control A
Name: | CTRLA |
Offset: | 0x00 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RUNSTDBY | ENABLE | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit 6 – RUNSTDBY Run in Standby
Writing this bit to ‘1
’ will
enable the peripheral to run in Standby sleep mode.
Value | Description |
---|---|
0 | The CCL will not run in Standby sleep mode |
1 | The CCL will run in Standby sleep mode |
Bit 0 – ENABLE Enable
Value | Description |
---|---|
0 | The peripheral is disabled |
1 | The peripheral is enabled |