27.3.3 Events

The CCL can generate the events shown in the table below.

Table 27-9. Event Generators in the CCL
Generator NameDescriptionEvent TypeGenerating Clock DomainLength of Event
PeripheralEvent
CCL LUTnLUT output levelLevelAsynchronousDepends on the CCL configuration
The CCL has the event users below for detecting and acting upon input events.
Table 27-10. Event Users in the CCL
User NameDescriptionInput DetectionAsync/Sync
PeripheralInput
CCLLUTnxLUTn input x or clock signalNo detectionAsync
The event signals are passed directly to the LUTs without synchronization or input detection logic.

Two event users are available for each LUT. They can be selected as LUTn inputs by writing to the INSELn bit groups in the LUT n Control B and Control C (CCL.LUTnCTRLB or LUTnCTRLC) registers.

Refer to the Event System (EVSYS) section for more details regarding the event types and the EVSYS configuration.