Device ID n
Serial Number Byte n
OSC16 Calibration byte
OSC16 Temperature Calibration byte
OSC20 Calibration byte
OSC20 Temperature Calibration byte
Temperature Sensor Calibration n
OSC16 Error at 3V
OSC16 Error at 5V
OSC20 Error at 3V
OSC20 Error at 5V
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.