7.7.2.1 Device ID n

Each device has a device ID identifying the device and its properties; such as memory sizes, pin count, and die revision. This can be used to identify a device and hence, the available features by software. The Device ID consists of three bytes: SIGROW.DEVICEID[2:0].

Name: DEVICEIDn
Offset: 0x00 + n*0x01 [n=0..2]
Reset: [Device ID]
Property: -

Bit 76543210 
 DEVICEID[7:0] 
Access RRRRRRRR 
Reset xxxxxxxx 

Bits 7:0 – DEVICEID[7:0] Byte n of the Device ID