7.7.2.2 Serial Number Byte n
Name: | SERNUMn |
Offset: | 0x03 + n*0x01 [n=0..9] |
Reset: | [device serial number] |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SERNUM[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | x | x | x | x | x | x | x |
Name: | SERNUMn |
Offset: | 0x03 + n*0x01 [n=0..9] |
Reset: | [device serial number] |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SERNUM[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | x | x | x | x | x | x | x |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.