14.3.2.6 Software Event

The application can generate a software event. Software events on Channel n are issued by writing a ‘1’ to the STROBE[n] bit in the EVSYS.STROBEx register. A software event appears as a pulse on the Event System channel, inverting the current event signal for one clock cycle.

Event users see software events as no different from those produced by event generating peripherals.