1.2 Acronyms/Abbreviations
| Acronyms/Abbreviations | Description |
|---|---|
| Bluetooth® LE | Bluetooth Low Energy |
| Bluetooth BR | Bluetooth Basic Rate |
| CoD | Class of Devices |
| CPN | Catalog Part Number |
| EDR | Enhanced Data Rate |
| GUI | Graphical User Interface |
| iOS® AP |
iOS Accessory Profile |
| LE | Low Energy |
| MF iOS | Made for iOS |
| RF | Radio Frequency |
| UI | User Interface |