3.2 Radiated
A radiated influence is defined as a disturbance that is emitted over the air. It does not matter what type of radiation (e-field or h-field) it is, as long as it is radiated.
Besides the conducted and radiated classification, it is important to know that there is a further distinction of emission and immunity.