4.3 View Data in the Time Plot

The Time Plot is a versatile graph plotting tool. The large plot area has one time axis, and one or more value axes (Y axes). The value axes may be stacked on top of each other or split into multiple plots. Before anything can be plotted, a data source must be configured. There are multiple ways to configure the data sources:
  • From within the plot itself
  • From the Connections tab
  • From the Variable Streamers tab