4.8 View Data using Dashboard Widgets
The Dashboard is a customizable Graphical User Interface (GUI) that can be used to control and display parameters from application firmware. Widgets (button, label, slider, etc.) are dragged from the Dashboard Widgets tab (on the Data Sources pane) to the Dashboard window to form the GUI. Each widget can have a data field associated with it to send or receive values.
For an example on how to configure each widget, see the following sections.