Jump to main content
12.5 Revision E (January 2023)
- 2.2.1.1 Toolbar Controls: Updates to controls structure.
- 2.2.1.2 Notifications and Messages: Added new section.
- 4. Visualization: Added information on the “Start visualizing data”
dialog.
- 4.1.1 Terminal Window: Added information about updates to this window when
used for input to target.
- 4.2.2 Connections Tab: Added a note that stopping Time Plot streaming does
not stop streaming for Widget Plots.
- 4.5.3.1 MPLAB Touch Plugin Example: Changed this section to be more relevant
to XY Plot. Also referenced discussion in Developer Help.
- 6. DVRT Protocol: New chapter
for the run-time configurable Data Visualizer Run Time (DVRT) protocol for 8- and
16-bit targets.