12.3 Revision G (January 2025)

In the 3. External Connections section:
  • 3.1 Connection Options was modified to add more context about source options.
  • The screenshot was updated to reflect the new options in 3.2 Data Gateway Interface (DGI)
In the 4. Visualization section, the entire 4.3 Time Plot section has been restructured to reflect the new Time Plot and accompanying features:
  • 4.3.1.1 Time Plot Mode
  • 4.3.1.2 Running and Stopped Mode
  • 4.3.1.3 Panning and Zooming
  • 4.3.1.4 Add Data Axes
  • 4.3.1.5 Configure Data Axes and Plots
  • 4.3.1.6 View Plot Values
  • 4.3.1.7 Automatically Adjust Data Axes
  • 4.3.1.8 Marking Data and Saving a Data Snapshot
  • 4.3.1.9 Inspecting Power Data and PC Profiling
  • 4.3.1.10 Other Time Plot Settings
In the 6. DVRT Protocol section, new subsections were added:
  • 6.4 Stream Variable Values was developed to add new subsections
  • 6.7 Read and Write Variables in Firmware
  • 6.8 Batch Read or Write Multiple Variables
  • 6.10 Comparison of the Data Streamer and DVRT Protocols
In the 7. Log and Save Data to a File Section, new subsections were added:
  • 7.1 Data Logging
  • 7.2 Saving Already Captured Data
  • 7.1.2.2 Log File: Feather Format was developed further to add more content about feather metadata