2.2 Basic Operation
The Data Visualizer operates as an MPLAB X IDE plugin or as a standalone program. As a plugin, you can debug your code while using the Data Visualizer functions at the same time. As a standalone program, you can't debug your code. However, you CAN debug in MPLAB X IDE while streaming in standalone from the same kit.
Find out how to connect the embedded target to your PC in External Connections.
Learn about different ways to visualize your data, including examples, under Visualization.
For an understanding of how variable values are plotted, see Variable Streamers.