3.1 Connection Options
When connections are displayed on the Connection tab, the following options are available for each source.
| Icon | Option | Description |
|---|---|---|
|
| Source options | Select options/settings for the chosen source. |
|
| Start Streaming Stop Streaming | Start/Stop streaming the raw data from the source connection. For Debug DGIO, all pin values will be streamed. To plot selected pin values,use the right pane. |
|
| Add to new plot Add to selected plot | Create a new plot for raw data. Add raw data to selected plot. |
|
| Send to Terminal | Send streaming data to terminal window. See View Data as Text in the Terminal. |
|
| Remove one or more selected visualizations. | Remove the current plot, terminal display and/or variable streamer. |
|
| New variable streamer | Configure and plot variable values. See Variable Streamers. |
|
| Configure logging to file | See Log and Save Data To a File. |