4.2.12 Sensor Control

Name: SENCTRL
Offset: 0x0E00 + n*0x01 [n=0..15]
Reset: Loaded from NVM
Property: R/W

Bit 76543210 
 LP    SUSPENDCALEN 
Access R/WR/WR/WR/W 
Reset xxxx 

Bit 7 – LP Low-Power Sensor

Writing ‘1’ to this bit configures Sensor-n as a low-power sensor.

Bit 2 – SUSPEND Sensor Suspension

Writing ‘1’ to this bit suspends Sensor-n.

Bit 1 – CAL Sensor Calibration

Writing ‘1’ to this bit calibrates Sensor-n.

Bit 0 – EN Sensor Enable

Writing ‘1’ to this bit enables Sensor-n.