Description
The MTCH2120 Capacitive Touch Controller with I2C (Inter-Integrated Circuit) interface enables the application to use water-tolerant touch buttons or proximity sensing. The device features 12 capacitive touch sensors with configurable Driven Shield capability. Touch performance parameters can be adjusted via the I2C interface, enabling the configuration of the MTCH2120 operation to suit the intended use case. Additionally, the device includes Easy Tune enabled out-of-the-box usage even under changing noise conditions without the need for tuning - your fastest way to a touch button interface. To ensure reliable touch detection even in challenging noise environments, the MTCH2120 incorporates advanced algorithms that actively filter out noise from the signal.
The MTCH2120 provides touch/proximity detection sensors that can work through plastic, wood, or metal front panels with Microchip’s proprietary Metal over Capacitive (MoC) technology. It supports a variety of conductive materials as sensors, such as copper pads on PCB, silver ink, PEDOT carbon printing on plastic film, and Indium Tin Oxide (ITO) pads.