| D | 11/2025 |
- 2LXVAO –
Package details are included in the "Production
Identification System" section.
- Section 3.12
– The Restore Default Configuration table has been
updated.
- Section 13 –
"Errata" has been included.
|
| C | 08/2025 |
- SSOP Package
included.
- VQFN - Wettable Flanks included.
- Extended temperature (-40°C to +125°C) included.
- Maximum Allowed Sensor Capacitance Table updated.
- VDD Max. updated.
-
The circuit order for the example is revised, and the
RESET resistor's value is
the updated to 47 kΩ.
- Product Identification System included.
|
| B | 11/2024 | Title update: MTCH2120 - Twelve-Channel Capacitive Touch
Controller Memory Block: Status list update (rearranged the list
order) |
| A | 10/2024 | Initial document release |