12 Product Identification System
To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.
To order or obtain information, for example, on pricing or
delivery, refer to the factory or the listed sales office.

| Device: | MTCH2120 | |
| Tape & Reel Option: | Blank | Tube |
| T | Tape & Reel | |
| Temperature Range: | V | -40°C to +105°C |
| E | -40°C to +125°C | |
| Package: | SO | SOIC20 |
| REB | VQFN20 | |
| SS | SSOP20 | |
| 2LX | VQFN20 – Wettable flanks | |
| Automotive: | VAO |
AEC-Q100 grade 1 for temperature range E |
Examples:
- MTCH2120-V/SO: Tube, Temperature -40°C to +105°C, SOIC20
- MTCH2120T-V/SO: Tape and Reel, Temperature -40°C to +105°C, SOIC20
- MTCH2120-V/REB: Tube, Temperature -40°C to +105°C, VQFN20
- MTCH2120T-V/REB: Tape and Reel, Temperature -40°C to +105°C, VQFN20
- MTCH2120T-V/SS: Tape and Reel, Temperature -40°C to +105°C, SSOP20
- MTCH2120T-E/2LXVAO: Tape and Reel, Temperature -40°C to +125°C, VQFN20 - Wettable flanks, AEC-Q100 grade 1
Note:
- Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
- Small form-factor packaging options may be available. Check www.microchip.com/packaging for small form factor package availability, or contact your local Sales Office.
- Package outline drawings can be found in section Package Drawing.
- VAO variants are recommended for automotive designs and AEC-Q100 grade 1.