SAMA5D2 System in Package (SIP)
The SAMA5D2 System in Package (SIP) devices that you have received conform functionally to the current Device Data Sheet (DS60001484), except for the anomalies described in this document.
The silicon issues discussed in the following pages are for silicon revisions with the Device and Revision IDs listed in the following table. The silicon issues are summarized in Silicon Issue Summary.
Data Sheet clarifications and corrections (if applicable) are located in Data Sheet Clarifications, following the discussion of silicon issues.
The Device and Revision ID values for the various SAMA5D2 SIP silicon revisions are shown in the following table.
| Part Number | Silicon Revision | Device Identification | |
|---|---|---|---|
| CHIPID_CIDR[31:0] | CHIPID_EXID[31:0] | ||
| ATSAMA5D225C-D1M-CU | C | 0x8A5C08C2 or 0x8A5C08C4 | 0x00000053 |
| ATSAMA5D27C-D5M-CU | C | 0x8A5C08C2 or 0x8A5C08C4 | 0x00000032 |
| ATSAMA5D27C-D1G-CU | C | 0x8A5C08C2 or 0x8A5C08C4 | 0x00000033 |
| ATSAMA5D27C-LD1G-CU | C | 0x8A5C08C2 or 0x8A5C08C4 | 0x00000061 |
| ATSAMA5D27C-LD2G-CU | C | 0x8A5C08C2 or 0x8A5C08C4 | 0x00000062 |
| ATSAMA5D28C-D1G-CU | C | 0x8A5C08C2 or 0x8A5C08C4 | 0x00000013 |
| ATSAMA5D28C-LD1G-CU | C | 0x8A5C08C2 or 0x8A5C08C4 | 0x00000071 |
| ATSAMA5D28C-LD2G-CU | C | 0x8A5C08C2 or 0x8A5C08C4 | 0x00000072 |