2 Ordering Information

Note:
  1. Devices can be factory programmed with secure key provisioned software. Contact your local Microchip sales office for additional information.
  2. The U5B (48-pin VQFN) and 5LX (64-pin VQFN) packages are with wettable flanks.
  3. PROTO ordering code extension is only applicable for the PIC32CM LS60 family of devices. This enables prototyping the ATECC608B application use case and developing the custom provisioning data-set. PROTO is an ordering code extension and will not be printed onto the package marking.