8 Product Mapping
Note:
- SERCOM3, SERCOM4, SERCOM5, TCC and I²S peripherals are not present on the PIC32CM1216 (128 KB Flash) devices.
Note:
- This peripheral secure memory region will only appear if the peripheral is secured using PAC. Refer to ‘Mix-Secure Peripherals’ for details.
- SERCOM3, SERCOM4, SERCOM5, TCC and I²S peripherals are not present on the PIC32CM1216 (128 KB Flash) devices.
Note:
- This peripheral secure memory region will only appear if the peripheral is secured using PAC. Refer to ‘Mix-Secure Peripherals’ for details.