51 AEC-Q100 Grade (-40°C to 125°C) Electrical Characteristics

This section provides an overview of the PIC32CM LE00/LS00/LS60 electrical characteristics which are specific for devices qualified for AEC-Q100 Grade 1 (-40°C to 125°C).

For all other values or other characteristics, refer to the Electrical Characteristics.