3 Block Diagram
The following figure illustrates the PIC32CM LE00/LS00/LS60 device block diagram.
Note:
- Refer to the Configuration Summary and Pinout and Packaging chapters for the list of peripherals, peripheral instances, channels, and input/output pins present in each variant.
- SERCOM1 is reserved to ATECC608B interconnection for the PIC32CM LS60 family.
- SERCOM3, SERCOM4, SERCOM5, TCC, and I²S peripherals are not present on the PIC32CM1216 (128 KB Flash) devices.