6 Power Supplies
The PIC32CM LE00/LS00/LS60 have the following power supply pins:
| Name | Associated Ground | Description | Voltage Range (Electrical Characteristics Parameters Number) |
|---|---|---|---|
| VDD | VSS | Digital Supply Voltage | REG_37 |
| AVDD | AVSS | Analog Supply Voltage | REG_39 |
| VDDCORE | VSSCORE | Core Supply Voltage Output (LDO mode) Core Supply Voltage Input (BUCK mode) Note: VDDCORE is not an input for an external power
supply. | REG_36 |
| VDDPLL | AVSSPLL | FDPLL96M, DFLL48M and DFLLULP Supply Voltage Output | REG_38 |
| VDDOUT | - | Switching Regulator Mode (BUCK) Output | — |
Note: REG_X values: refer to Power Supply Electrical Specifications from the Electrical
Characteristics chapter.
Important: The same voltage must
be applied to VDD and AVDD. Refer to Power-up
Considerations in the Device Start-up chapter for more details.