5 Signal Descriptions List
The following table provides details on signal names classified by peripherals.
| Signal Name | Function | Type |
|---|---|---|
| Generic Clock Generator (GCLK) | ||
| GCLK_IO[7:0] | Generators Clock Source (Input) or Generic Clock Signal (Output) | Digital I/O |
| Oscillators Control (OSCCTRL) | ||
| XIN | Crystal Oscillator or External Clock Input | Analog Input (Crystal Oscillator)/Digital Input (External Clock) |
| XOUT | Crystal Oscillator Output | Analog Output |
| 32 kHz Oscillators Control (OSC32KCTRL) | ||
| XIN32 | 32.768 kHz Crystal Oscillator or External Clock Input | Analog Input (Crystal Oscillator)/Digital Input (External Clock) |
| XOUT32 | 32.768 kHz Crystal Oscillator Output | Analog Output |
| Universal Serial Bus (USB) | ||
| DP | Differential Data Line + Port | Digital I/O |
| DM | Differential Data Line - Port | Digital I/O |
| SOF 1kHz | USB Start of Frame Output | Digital Output |
| Serial Communication Interface (SERCOMx) | ||
| PAD[3:0] | General SERCOM Pins | Digital I/O |
| Inter-IC Sound Controller (I2S)(3) | ||
| MCK[1:0] | Host Clock Pins | Digital I/O |
| SCK[1:0] | Serial Clock Pins | Digital I/O |
| FS[1:0] | I2S Word Select / TDM Frame Sync Pins | Digital I/O |
| SDO |
Serial Data Output for Transmit Serializer | Digital Output |
| SDI |
Serial Data Input for Receive Serializer | Digital Input |
| Timer Counter (TCx) | ||
| WO[1:0] | Capture Inputs or Waveform Outputs | Digital I/O |
| Timer Counter for Control (TCCx)(3) | ||
| WO[7:0] | Capture Inputs or Waveform Outputs | Digital I/O |
| Real Timer Clock (RTC) | ||
| IN[7:0] | Tamper Detection Inputs | Digital Input |
| OUT[7:0] | Tamper Detection Outputs | Digital Output |
| Analog Comparators (AC) | ||
| AIN[7:0] | AC Comparator Inputs | Analog Input |
| CMP[3:0] | AC Comparator Outputs | Digital Output |
| Analog Digital Converter (ADC) | ||
| AIN[23:0] | ADC Input Channels | Analog Input |
| VREFA(2) | ADC External Reference Voltage A | Analog Input |
| VREFB | ADC External Reference Voltage B | Analog Input |
| Digital Analog Converter (DAC) | ||
| VOUT0 | DAC Voltage Output 0 | Analog Output |
| VOUT1 | DAC Voltage Output 1 | Analog Output |
| VREFA(2) | DAC External Reference Voltage A | Analog Input |
| Operational Amplifier (OPAMP) | ||
| OA[2:0]NEG | OPAMP Negative Inputs | Analog Input |
| OA[2:0]POS | OPAMP Positive Inputs | Analog Input |
| OA[2:0]OUT | OPAMP Outputs | Analog Output |
| Peripheral Touch Controller (PTC) | ||
| XY[31:0] | X-lines and Y-lines | Digital Output (X-line) /Analog I/O (Y-line) |
| Custom Control Logic (CCL) | ||
| IN[11:0] | Inputs to lookup table | Digital Input |
| OUT[3:0] | Outputs from lookup table | Digital Output |
| External Interrupt Controller (EIC) | ||
| EXTINT[15:0] | External Interrupts Pins | Digital Input |
| NMI | Non-Maskable Interrupt Pin | Digital Input |
| General Purpose I/O (PORT) | ||
| PA25-PA00 / PA31-PA30 | General Purpose I/O Pin in Port A | Digital I/O |
| PB09-PB00 / PB25-PB12 / PB31-PB30 | General Purpose I/O Pin in Port B | Digital I/O |
| PC03-PC00 / PC21-PC05 / PC28-PC24 | General Purpose I/O Pin in Port C | Digital I/O |
| Reset Controller (RSTC) | ||
| RESET | External Reset Pin (Active Level: LOW) | Digital Input |
| Debug Service Unit (DSU) | ||
| SWCLK | Serial Wire Clock | Digital Input |
| SWDIO | Serial Wire Bidirectional Data Pin | Digital I/O |
Note:
- Refer to the Configuration Summary and Pinout and Packaging chapters for the list of peripherals, peripheral instances, channels, and input/output pins present in each variant.
- The VREFA signal is shared between the ADC and DAC peripherals.
- The TCC and I²S peripherals are not present on the PIC32CM1216 (128 KB Flash) devices.