47.6.9 AC Driver
One or several OPAMPs can be configured as input for the AC. The AC input mux must be appropriately configured to select OPAMP as input.
One or several OPAMPs can be configured as input for the AC. The AC input mux must be appropriately configured to select OPAMP as input.
DS60001615L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.