47.6.11 Reference Buffer (REFBUF)
The OPAMP has an internal reference voltage (REFBUF) which can be selected on each OPAMP (OPAMPCTRLx).
The RESCTRL.REFBUFLEVEL bit field allows to select the voltage level of this internal reference.
The OPAMP has an internal reference voltage (REFBUF) which can be selected on each OPAMP (OPAMPCTRLx).
The RESCTRL.REFBUFLEVEL bit field allows to select the voltage level of this internal reference.
DS60001615L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.