29.5.12 Debug Operation
When an external debugger forces the CPU into debug mode, the peripheral continues normal operation except that FLASH reads are not cached so that the cache state is not altered by debug tools.
When an external debugger forces the CPU into debug mode, the peripheral continues normal operation except that FLASH reads are not cached so that the cache state is not altered by debug tools.
DS60001615L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.