29.5.5 NVM Configuration Rows Operations
Reading from or writing/erasing to the NVM Configuration rows is performed in the same manner as Flash memory, the only difference being the addressed space.
Reading from or writing/erasing to the NVM Configuration rows is performed in the same manner as Flash memory, the only difference being the addressed space.
DS60001615L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.