4.13.5.2.6 Receiver Framing Error

When a start bit is detected, it generates a character reception when all the data bits have been sampled. The stop bit is also sampled and when it is detected at 0, the FRAME (Framing Error) bit in DBGU_SR is set at the same time the RXRDY bit is set. The FRAME bit remains high until the Control register (DBGU_CR) is written with the bit RSTSTA at 1.

Figure 4-52. Receiver Framing Error