6.3.5.2 Power Management
If the processor enters a Sleep mode that disables clocks used by the I2SMCC, the I2SMCC stops functioning and resumes operation after the system wakes up from Sleep mode.
If the processor enters a Sleep mode that disables clocks used by the I2SMCC, the I2SMCC stops functioning and resumes operation after the system wakes up from Sleep mode.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.