6.3.5.5 DMA Controller
The I2SMCC interfaces to the DMA Controller. Using the I2SMCC DMA functionality requires the DMA Controller to be programmed first.
The I2SMCC interfaces to the DMA Controller. Using the I2SMCC DMA functionality requires the DMA Controller to be programmed first.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.