6.3.5 Product Dependencies

To use the I2SMCC, other parts of the system must be configured correctly, as described below.

Note: In Device mode, the clock provided by the pad I2SMCC_CK must be free from glitch. It is recommended to enable hysteresis on the pad buffer driving these signals. This also applies to I2SMCC_WS.