5.7.5.6.3 RGB565

Data type is set to 0x22.

Table 5-145. RGB565 Mapping for RGB36MAP=0
DEMUX_DATA SliceRGB565 16-bit Data Mapping
demux_data[39:16]0
demux_data[15:11]R1[4:0]
demux_data[10:5]G1[5:0]
demux_data[4:0]B1[4:0]
Table 5-146. RGB565 Mapping for RGB36MAP=1
DEMUX_DATA SliceRGB565 16-bit Data Mapping
demux_data[39:36]0
demux_data[35:24]{R[4:0], R[4:0], R[4:3]}
demux_data[23:12]{G[5:0], G[5:0]}
demux_data[11:0]{B[4:0], B[4:0], B[4:3]}