5.7.5.6.5 RGB444

Data Type is set to 0x20.

Table 5-149. RGB444 Mapping for RGB36MAP=0
DEMUX_DATA SliceRGB444 12-bit Data Mapping
demux_data[39:16]0
demux_data[15:11]R[3:0]
demux_data[10:5]G[3:0]
demux_data[4:0]B[3:0]
Table 5-150. RGB444 Mapping for RGB36MAP=1
DEMUX_DATA SliceRGB444 12-bit Data Mapping
demux_data[39:36]0
demux_data[35:24]{R[3:0], R[3:0], R[3:0]}
demux_data[23:12]{G[3:0], G[3:0], G[3:0]}
demux_data[11:0]{B[3:0], B[3:0], B[3:0]}