5.7.5.6.4 RGB555

Data Type is set to 0x21.

Table 5-147. RGB555 Mapping for RGB36MAP=0
DEMUX_DATA SliceRGB555 15-bit Data Mapping
demux_data[39:16]0
demux_data[15:11]R1[4:0]
demux_data[10:5]{G1[4:0], 1’b0}
demux_data[4:0]B1[4:0]
Table 5-148. RGB555 Mapping for RGB36MAP=1
DEMUX_DATA SliceRGB555 15-bit Data Mapping
demux_data[39:36]0
demux_data[35:24]{R[4:0], R[4:0], R[4:3]}
demux_data[23:12] {G[4:0], G[4:0], G[4:0]}
demux_data[11:0]{B[4:0], B[4:0], B[4:3]}