5.7.6.36 CSI2DC IDS Interrupt Status Register

Name: CSI2DC_IDSISR
Offset: 0x9C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    OVFIDS[3:0] 
Access RRRRR 
Reset 00000 

Bit 4 – OVF Image Data Snoop Overflow Interrupt Status

ValueDescription
0

No effect.

1

Indicates that the IDS controller captured more than 4 entries. This bit is reset after the register read operation.

Bits 3:0 – IDS[3:0] Image Data Snoop Interrupt Status

ValueDescription
0

A bit cleared at position i in the field IDS indicates that no Image Data Snoop interrupt is pending for virtual channel i.

1

A bit set at position i in the field IDS indicates that a new Image Data Snoop entry interrupt is pending for table entry i. This bit is reset after the register read operation.