3.2.4 I/O Lines Description
| Name | Function | Type | Active Level |
|---|---|---|---|
| EBI | |||
| EBI_D[15:0] | Data Bus | I/O | – |
| EBI_A[22:0] | Address Bus | Output | – |
| EBI_NWAIT | External Wait Signal | Input | Low |
| SMC | |||
| EBI_NCS[2:0] | Chip Select Lines | Output | Low |
| EBI_NWR[1:0] | Write Signals | Output | Low |
| EBI_NRD | Read Signal | Output | Low |
| EBI_NWE | Write Enable | Output | Low |
| EBI_NBS[1:0] | Byte Mask Signals | Output | Low |
| EBI for NAND Flash Support | |||
| EBI_NANDCS | NAND Flash Chip Select Line | Output | Low |
| EBI_NANDOE | NAND Flash Output Enable | Output | Low |
| EBI_NANDWE | NAND Flash Write Enable | Output | Low |
| MPDDR Controllers | |||
| EBI_SDCK, EBI_SDCK# | MPDDR Differential Clock | Output | – |
| EBI_SDCK | MPDDR Clock | Output | – |
| EBI_SDCKE | MPDDR Clock Enable | Output | High |
| EBI_DDRCS | MPDDR Chip Select Line | Output | Low |
| EBI_BA[2:0] | Bank Select | Output | – |
| EBI_SDWE | MPDDR Write Enable | Output | Low |
| EBI_RAS-EBI_CAS | Row and Column Signal | Output | Low |
| EBI_SDA10 | SDRAM Address 10 Line | Output | – |
The connection of some signals through the MUX logic is not direct and depends on the memory controller currently in use.
The following table details the connections between the two memory controllers and the EBI pins.
| EBIx Pins | MPDDR I/O Lines | SMC I/O Lines |
|---|---|---|
| EBI_NWR1/NBS1 | NBS1 | NWR1 |
| EBI_A0/NBS0 | Not Supported | A0 |
| EBI_A1 | Not Supported | A1 |
| EBI_A[11:2] | A[9:0] | A[11:2] |
| EBI_SDA10 | A10 | Not Supported |
| EBI_A12 | Not Supported | A12 |
| EBI_A[15:13] | A[13:11] | A[15:13] |
| EBI_A[22:16] | Not Supported | A[22:16] |
| EBI_D[15:0] | D[15:0] | D[15:0] |