Jump to main content
Arm® Arm926EJ-S™ Processor-Based MPU, 800 MHz, MIPI DSI® or CSI-2, LVDS, RGB, 2D Graphics, Gigabit Ethernet with TSN, CAN-FD, Octal/Quad SPI, Crypto, PUF
Search
Product Pages
SAM9X70
SAM9X72
SAM9X75
Home
5
Image Subsystem
5.3
Low Voltage Differential Signaling Controller (LVDSC)
5.3.3
Block Diagram
Introduction
Reference Document
1
Overview
2
CPU and Interconnect
3
Memories
4
System Controller
5
Image Subsystem
5.1
Overview
5.2
LCD Controller (LCDC)
5.3
Low Voltage Differential Signaling Controller (LVDSC)
5.3.1
Description
5.3.2
Embedded Characteristics
5.3.3
Block Diagram
5.3.4
I/O Lines Description
5.3.5
Product Dependencies
5.3.6
Functional Description
5.3.7
Register Summary
5.4
2D Graphics Engine (GFX2D)
5.5
Display Serial Interface (DSI)
5.6
Camera Serial Interface (CSI)
5.7
CSI-2 Demultiplexer Controller (CSI2DC)
5.8
Image Sensor Controller (ISC)
6
Audio Subsystem
7
Security and Cryptography Subsystem
8
Connectivity Subsystem
9
USB Subsystem
10
Electrical and Mechanical Characteristics
11
Revision History
Microchip Information
5.3.3 Block Diagram
Figure 5-30.
LVDSC Block Diagram