Jump to main content
Arm® Arm926EJ-S™ Processor-Based MPU, 800 MHz, MIPI DSI® or CSI-2, LVDS, RGB, 2D Graphics, Gigabit Ethernet with TSN, CAN-FD, Octal/Quad SPI, Crypto, PUF
Search
Product Pages
SAM9X70
SAM9X72
SAM9X75
Home
5
Image Subsystem
5.8
Image Sensor Controller (ISC)
Introduction
Reference Document
1
Overview
2
CPU and Interconnect
3
Memories
4
System Controller
5
Image Subsystem
5.1
Overview
5.2
LCD Controller (LCDC)
5.3
Low Voltage Differential Signaling Controller (LVDSC)
5.4
2D Graphics Engine (GFX2D)
5.5
Display Serial Interface (DSI)
5.6
Camera Serial Interface (CSI)
5.7
CSI-2 Demultiplexer Controller (CSI2DC)
5.8
Image Sensor Controller (ISC)
5.8.1
Description
5.8.2
Embedded Characteristics
5.8.3
ISC Block Diagram and Use Cases
5.8.4
I/O Lines Description
5.8.5
Product Dependencies
5.8.6
Functional Description
5.8.7
Register Summary
6
Audio Subsystem
7
Security and Cryptography Subsystem
8
Connectivity Subsystem
9
USB Subsystem
10
Electrical and Mechanical Characteristics
11
Revision History
Microchip Information
5.8 Image Sensor Controller (ISC)