8.1.3 FLEXCOM Features
| FLEXCOM | Subfunction | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TWI | Normal/Fast (Client/Host)/FM+ | x | x | x | x | x | x | x | x | x | x | x | x | x |
| Alternate command | x | x | x | x | x | x | x | x | x | x | x | x | x | |
| 3 Client ADDR | x | x | x | x | x | x | x | x | x | x | x | x | x | |
| High-speed | x | x | x | x | x | x | x | x | x | x | x | x | x | |
| Sniffer | x | x | x | x | x | x | x | x | x | x | x | x | x | |
| FIFO size: 16 words | x | x | x | x | x | x | x | x | x | x | x | x | x | |
| USART | Basic | x | x | x | x | x | x | x | x | x | x | x | x | x |
| Hardware handshaking/RS485 | x | x | x | x | x | x | x | x | x | x | x | x | x | |
| ISO7816 | x | x | x | x | x | x | – | – | – | – | – | – | – | |
| LIN | x | x | x | x | x | x | – | – | – | – | – | – | – | |
| LON | x | x | x | x | – | – | – | – | – | – | – | – | – | |
| IrDA | x | x | x | x | x | x | – | – | – | – | – | – | – | |
| Manchester | x | x | x | x | x | x | – | – | – | – | – | – | – | |
| FIFO size: 16 words | x | x | x | x | x | x | x | x | x | x | x | x | x | |
| SPI | SPI implemented | x | x | x | x | x | x | – | – | – | – | – | – | – |
| 4 CS | – | – | – | – | x | x | – | – | – | – | – | – | – | |
| FIFO size: 16 words | x | x | x | x | x | x | – | – | – | – | – | – | – |