Jump to main content
Arm® Arm926EJ-S™ Processor-Based MPU, 800 MHz, MIPI DSI® or CSI-2, LVDS, RGB, 2D Graphics, Gigabit Ethernet with TSN, CAN-FD, Octal/Quad SPI, Crypto, PUF
Search
Product Pages
SAM9X70
SAM9X72
SAM9X75
Home
8
Connectivity Subsystem
8.7
Timer Counter (TC)
Introduction
Reference Document
1
Overview
2
CPU and Interconnect
3
Memories
4
System Controller
5
Image Subsystem
6
Audio Subsystem
7
Security and Cryptography Subsystem
8
Connectivity Subsystem
8.1
Overview
8.2
Ethernet MAC (GMAC)
8.3
Flexible Serial Communication Controller (FLEXCOM)
8.4
Quad Serial Peripheral Interface (QSPI)
8.5
Secure Digital MultiMedia Card Controller (SDMMC)
8.6
Controller Area Network (MCAN)
8.7
Timer Counter (TC)
8.7.1
Description
8.7.2
Embedded Characteristics
8.7.3
Block Diagram
8.7.4
Pin List
8.7.5
Product Dependencies
8.7.6
Functional Description
8.7.7
Register Summary
8.8
Pulse Width Modulation Controller (PWM)
9
USB Subsystem
10
Electrical and Mechanical Characteristics
11
Revision History
Microchip Information
8.7 Timer Counter (TC)