5.7.5.7.3 RAW8
Data type is set to 0x2A.
| VPCFG.DE | VPCFG.PA | DEMUX_DATA Slice | RAW8 Data Mapping |
|---|---|---|---|
| 0 | 0 | demux_data[39:12] | 0 |
| demux_data[11:0] | {4’b0000, RAW[7:0] | ||
| 0 | 1 | demux_data[39:12] | 0 |
| demux_data[11:0] | {RAW[7:0], 4’b0000} | ||
| 1 | 1 (10-8-10) | demux_data[39:12] | 0 |
| demux_data[11:0] | {RAW_DECODER[9:0],2’b00} | ||
| 1 | 1(12-8-12) | demux_data[39:12] | 0 |
| demux_data[11:0] | RAW_DECODER[11:0] |
When the Recommended Memory Storage format is used, refer to the following table:
| Addr | receive_buffer[31:24] | receive_buffer[23:16] | receive_buffer[15:8] | receive_buffer[7:0] | ||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Pixel ID | P4 | P3 | P2 | P1 | ||||||||||||||||||||||||||||
| 0x00 | d7 | d6 | d5 | d4 | d3 | d2 | d1 | d0 | c7 | c6 | c5 | c4 | c3 | c2 | c1 | c0 | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 | a7 | a6 | a5 | a4 | a3 | a2 | a1 | a0 |
| Pixel ID | P8 | P7 | P6 | P5 | ||||||||||||||||||||||||||||
| 0x04 | h7 | h6 | h5 | h4 | h3 | h2 | h1 | h0 | g7 | g6 | g5 | g4 | g3 | g2 | g1 | g0 | f7 | f6 | f5 | f4 | f3 | f2 | f1 | f0 | e7 | e6 | e5 | e4 | e3 | e2 | e1 | e0 |