4.6.5.5 Watchdog Timer Interrupt Level Register

Name: WDT_ILR
Offset: 0x10
Reset: 0x00000FFF
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     LVLTH[11:8] 
Access R/WR/WR/WR/W 
Reset 1111 
Bit 76543210 
 LVLTH[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 11:0 – LVLTH[11:0] Level Threshold

Defines the period after which the WDT generates an interrupt.