4.6.5.8 Watchdog Interrupt Status Register

Name: WDT_ISR
Offset: 0x1C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      LVLINTRPTHINTPERINT 
Access RRR 
Reset 000 

Bit 2 – LVLINT Interrupt Level Threshold Interrupt Status (cleared on read)

ValueDescription
0

No level threshold failure has occurred in the WDT since the last read of WDT_ISR.

1

At least one level threshold failure has occurred in the WDT since the last read of WDT_ISR.

Bit 1 – RPTHINT Repeat Threshold Interrupt Status (cleared on read)

ValueDescription
0

No repeat threshold failure has occurred in the WDT since the last read of WDT_ISR.

1

At least one repeat threshold failure has occurred in the WDT since the last read of WDT_ISR.

Bit 0 – PERINT Period Interrupt Status (cleared on read)

ValueDescription
0

No period failure has occurred in the WDT since the last read of WDT_ISR.

1

At least one period failure has occurred in the WDT since the last read of WDT_ISR.